(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Mounted Flaps - No Metal Fittings, Shank Diameter 6 mm, Major Diameter 50/60/80 mm

Mounted Flaps - No Metal Fittings, Shank Diameter 6 mm, Major Diameter 50/60/80 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • KN2525-100、KN2525-120、KN2525-180、KN2525-240、KN2525-40、KN2525-400、KN2525-60、KN2525-80
  • KN3020-100、KN3020-120、KN3020-180、KN3020-240、KN3020-40、KN3020-400、KN3020-60、KN3020-80
  • KN4020-100、KN4020-120、KN4020-180、KN4020-240、KN4020-40、KN4020-400、KN4020-60、KN4020-80
  • Volume Discount

•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Shaft Diameter (mm): 6
•Shaft Length (mm): 40
•Number Contained In A Packet (Piece): 10

Part Number

Configured Part Number is shown.

Part Number
KN2525-40
KN2525-60
KN2525-80
KN2525-100
KN2525-120
KN2525-180
KN2525-240
KN2525-400
KN3020-40
KN3020-60
KN3020-80
KN3020-100
KN3020-120
KN3020-180
KN3020-240
KN3020-400
KN4020-40
KN4020-60
KN4020-80
KN4020-100
KN4020-120
KN4020-180
KN4020-240
KN4020-400
Part NumberMinimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Width
(mm)
Grit Size
(#)
Details Type Number of blades
(Sheets)
Trusco Code Mass
(g)
10 Piece(s)Available

8 Days or more

252540External diameter 25 mmApproximately 27322-378725
10 Piece(s)Available

8 Days or more

252560External diameter 25 mmApproximately 42322-379525
10 Piece(s)Available

8 Days or more

252580External diameter 25 mmApproximately 47322-380925
10 Piece(s)Available

8 Days or more

2525100External diameter 25 mmApproximately 49322-377925
10 Piece(s)Available

8 Days or more

2525120External diameter 25 mmApproximately 49322-381725
10 Piece(s)Available

8 Days or more

2525180External diameter 25 mmApproximately 53326-417325
10 Piece(s)Available

8 Days or more

2525240External diameter 25 mmApproximately 60326-418125
10 Piece(s)Available

8 Days or more

2525400External diameter 25 mmApproximately 71326-410625
10 Piece(s)Available

8 Days or more

302040External diameter 30 mmApprox. 32322-388430
10 Piece(s)Available

8 Days or more

302060External diameter 30 mmApproximately 47322-389230
10 Piece(s)Available

8 Days or more

302080External diameter 30 mmApproximately 53322-390630
10 Piece(s)Available

8 Days or more

3020100External diameter 30 mmApproximately 59322-387630
10 Piece(s)Available

8 Days or more

3020120External diameter 30 mmApproximately 59322-391430
10 Piece(s)Available

8 Days or more

3020180External diameter 30 mmApproximately 64326-348730
10 Piece(s)Available

13 Days or more

3020240External diameter 30 mmApproximately 74326-349530
10 Piece(s)Available

13 Days or more

3020400External diameter 30 mmApproximately 81326-351730
10 Piece(s)Available

8 Days or more

402040Outer Diameter 40mmApproximately 37322-393145
10 Piece(s)Available

8 Days or more

402060Outer Diameter 40mmApproximately 58322-394945
10 Piece(s)Available

8 Days or more

402080Outer Diameter 40mmApproximately 67322-395745
10 Piece(s)Available

8 Days or more

4020100Outer Diameter 40mmApprox. 72322-392245
10 Piece(s)Available

8 Days or more

4020120Outer Diameter 40mmApprox. 72322-396545
10 Piece(s)Available

8 Days or more

4020180Outer Diameter 40mmApproximately 74326-358445
10 Piece(s)Available

8 Days or more

4020240Outer Diameter 40mmApprox. 85326-359245
10 Piece(s)Available

8 Days or more

4020400Outer Diameter 40mmApproximately 107326-361445

Loading...

  1. 1

Basic Information

Use Polishing Model Flap with shaft Shaft Diameter(mm) 6
Max. Rotational Speed(rpm) 20000 Shaft length(mm) 40 Number Contained In A Packet(Piece) 10
Application Grinding and polishing for iron and stainless steel. Pre-coat polishing. Scratch Removal. Inner Surface Polishing of Pipe. Rust Removal. Deburring. Surface Polishing. Welding burn removal. Electric Grinder, Electric Drill, Drill Machine, etc. Tools used: Straight grinder. (air + electric) Features The main feature is that the flapper wheel has no up/down bracket, so there is no part that may hit and damage the work.Can be used for all types of polishing, internal, curves and flat. Large heat dispersion function so little scorching of work. With automatic renewal of abrasive surface for stable polishing. Fits the shape of the work well. Tool Used Straight grinder. (air + electric)

Additional Products in this Category

Tech Support