(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Flaps - No Metal Fittings, Shank Diameter 6 mm, Major Diameter 25/30/40 mm

Mounted Flaps - No Metal Fittings, Shank Diameter 6 mm, Major Diameter 25/30/40 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • KN5005-100、KN5005-120、KN5005-180、KN5005-40、KN5005-400、KN5005-60、KN5005-80、KN5005-240
  • KN6020-100、KN6020-120、KN6020-180、KN6020-240、KN6020-40、KN6020-400、KN6020-60、KN6020-80
  • KN5020-100、KN5020-120、KN5020-180、KN5020-240、KN5020-40、KN5020-400、KN5020-60、KN5020-80
  • KN8015-100、KN8015-120、KN8015-180、KN8015-240、KN8015-40、KN8015-400、KN8015-60、KN8015-80
  • KN8025-100、KN8025-120、KN8025-180、KN8025-240、KN8025-40、KN8025-400、KN8025-60、KN8025-80
  • Volume Discount

•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Shaft Diameter (mm): 6
•Shaft Length (mm): 40
•Application: Grinding and polishing for iron and stainless steel. Pre-coat polishing. Scratch Removal. Inner Surface Polishing of Pipe. Rust Removal. Deburring. Surface Polishing. Welding burn removal. Tools used: Straight grinder. (air + electric)

Part Number

Configured Part Number is shown.

Part Number
KN5005-40
KN5005-60
KN5005-80
KN5005-100
KN5005-120
KN5005-180
KN5005-240
KN5005-400
KN5020-40
KN5020-60
KN5020-80
KN5020-100
KN5020-120
KN5020-180
KN5020-240
KN5020-400
KN6020-40
KN6020-60
KN6020-80
KN6020-100
KN6020-120
KN6020-180
KN6020-240
KN6020-400
KN8015-40
KN8015-60
KN8015-80
KN8015-100
KN8015-120
KN8015-180
KN8015-240
KN8015-400
KN8025-40
KN8025-60
KN8025-80
KN8025-100
KN8025-120
KN8025-180
KN8025-240
KN8025-400
Part NumberMinimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Width
(mm)
Grit Size
(#)
Details Type Number of blades
(Sheets)
Max. Rotational Speed
(rpm)
Number Contained In A Packet
(Piece)
Trusco Code Mass
(g)
10 Piece(s)Available

8 Days or more

50540Outer Diameter 50mmApprox. 402000010322-398150
10 Piece(s)Available

8 Days or more

50560Outer Diameter 50mmApproximately 682000010322-399050
10 Piece(s)Available

8 Days or more

50580Outer Diameter 50mmApproximately 792000010322-400750
10 Piece(s)Available

8 Days or more

505100Outer Diameter 50mmApproximately 842000010322-397350
10 Piece(s)Available

8 Days or more

505120Outer Diameter 50mmApproximately 842000010322-401550
10 Piece(s)Available

8 Days or more

505180Outer Diameter 50mmApprox. 902000010326-363150
10 Piece(s)Available

8 Days or more

505240Outer Diameter 50mmApprox. 1102000010326-364950
10 Piece(s)Available

8 Days or more

505400Outer Diameter 50mmApproximately 1272000010326-366550
10 Piece(s)Available

8 Days or more

502040Outer Diameter 50mmApprox. 402000010322-403160
10 Piece(s)Available

8 Days or more

502060Outer Diameter 50mmApproximately 682000010322-404060
10 Piece(s)Available

8 Days or more

502080Outer Diameter 50mmApproximately 792000010322-405860
10 Piece(s)Available

8 Days or more

5020100Outer Diameter 50mmApproximately 842000010322-402360
10 Piece(s)Available

8 Days or more

5020120Outer Diameter 50mmApproximately 842000010322-406660
10 Piece(s)Available

8 Days or more

502080Outer Diameter 50mmApprox. 902000010326-368160
10 Piece(s)Available

8 Days or more

5020240Outer Diameter 50mmApprox. 1102000010326-369060
10 Piece(s)Available

8 Days or more

5020400Outer Diameter 50mmApproximately 1272000010326-371160
10 Piece(s)Available

13 Days or more

602040Outer Diameter 60mmApprox. 621800010322-408280
10 Piece(s)Available

8 Days or more

602060Outer Diameter 60mmApproximately 841800010322-409180
10 Piece(s)Available

8 Days or more

602080Outer Diameter 60mmApproximately 951800010322-410480
10 Piece(s)Available

8 Days or more

6020100Outer Diameter 60mmApproximately 1061800010322-407480
10 Piece(s)Available

8 Days or more

6020120Outer Diameter 60mmApproximately 1061800010322-411280
10 Piece(s)Available

8 Days or more

6020180Outer Diameter 60mmApproximately 1191800010326-378980
10 Piece(s)Available

8 Days or more

6020240Outer Diameter 60mmApproximately 1301800010326-379780
10 Piece(s)Available

8 Days or more

6020400Outer Diameter 60mmApproximately 1571800010326-381980
5 Piece(s)Available

8 Days or more

801540External diameter 80 mmApproximately 95150005322-413980
5 Piece(s)Available

8 Days or more

801560External diameter 80 mmApproximately 105150005322-414780
5 Piece(s)Available

8 Days or more

801580External diameter 80 mmApproximately 132150005322-415580
5 Piece(s)Available

8 Days or more

8015100External diameter 80 mmApproximately 143150005322-412180
5 Piece(s)Available

8 Days or more

8015120External diameter 80 mmApproximately 143150005322-416380
5 Piece(s)Available

8 Days or more

8015180External diameter 80 mmApproximately 152150005326-388680
5 Piece(s)Available

11 Days or more

8015240External diameter 80 mmApproximately 172150005326-389480
5 Piece(s)Available

8 Days or more

8015400External diameter 80 mmApproximately 192150005326-391680
5 Piece(s)Available

13 Days or more

802540External diameter 80 mmApproximately 95150005322-4180130
5 Piece(s)Available

8 Days or more

802560External diameter 80 mmApproximately 105150005322-4198130
5 Piece(s)Available

8 Days or more

802580External diameter 80 mmApproximately 132150005322-4201130
5 Piece(s)Available

8 Days or more

8025100External diameter 80 mmApproximately 143150005322-4171130
5 Piece(s)Available

13 Days or more

8025120External diameter 80 mmApproximately 143150005322-4210130
5 Piece(s)Available

8 Days or more

8025180External diameter 80 mmApproximately 152150005326-3932130
5 Piece(s)Available

13 Days or more

8025240External diameter 80 mmApproximately 172150005326-3941130
5 Piece(s)Available

8 Days or more

8025400External diameter 80 mmApproximately 192150005326-3967130

Loading...

  1. 1

Basic Information

Use Polishing Model Flap with shaft Shaft Diameter(mm) 6
Shaft length(mm) 40 Application Grinding and polishing for iron and stainless steel. Pre-coat polishing. Scratch Removal. Inner Surface Polishing of Pipe. Rust Removal. Deburring. Surface Polishing. Welding burn removal. Tools used: Straight grinder. (air + electric) Features The main feature is that the flapper wheel has no up/down bracket, so there is no part that may hit and damage the work.Can be used for all types of polishing, internal, curves and flat. Large heat dispersion function so little scorching of work. With automatic renewal of abrasive surface for stable polishing. Fits the shape of the work well.
Tool Used Straight grinder. (air + electric)

Additional Products in this Category

Tech Support