(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Width (mm): 5
•Shaft Diameter (mm): 3
•Shaft Length (mm): 35
Part Number |
---|
KN2505-40 |
KN2505-60 |
KN2505-80 |
KN2505-100 |
KN2505-120 |
KN2505-180 |
KN2505-240 |
KN2505-400 |
KN3005-40 |
KN3005-60 |
KN3005-80 |
KN3005-100 |
KN3005-120 |
KN3005-180 |
KN3005-240 |
KN3005-400 |
Loading...
Use | Polishing | Model | Flap with shaft | Width(mm) | 5 |
---|---|---|---|---|---|
Shaft Diameter(mm) | 3 | Max. Rotational Speed(rpm) | 20000 | Shaft length(mm) | 35 |
Number Contained In A Packet(Piece) | 10 | Application | Grinding and polishing for iron and stainless steel. Pre-coat polishing. Scratch Removal. Inner Surface Polishing of Pipe. Rust Removal. Deburring. Surface Polishing. Welding burn removal. Electric Grinder, Electric Drill, Drill Machine, etc. Tools used: Straight grinder. (air + electric) | Features | The main feature is that the flapper wheel has no up/down bracket, so there is no part that may hit and damage the work.Can be used for all types of polishing, internal, curves and flat. Large heat dispersion function so little scorching of work. With automatic renewal of abrasive surface for stable polishing. Fits the shape of the work well. |
Tool Used | Straight grinder. (air + electric) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy