(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Multi Sandpaper, Replacement Paper【3 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
MSP-K80
MSP-K120
MSP-K180
MSP-K240
MSP-K320
MSP-K400
MSP-K600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Abstract Trusco Code Mass

3 Pieces Per Package

1 Pack(s)Available

7 Days or more

80Woodworking rough finishing220-813015.6 g/pack

3 Pieces Per Package

1 Pack(s)Available

7 Days or more

120Woodworking semi-finish220-814815.1 g/pack

3 Pieces Per Package

1 Pack(s)Available

7 Days or more

180Woodworking semi-finish220-815614.8 g/pack

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

240Woodworking finish, plastic/metal rough finish220-816414.5 g/pack

3 Pieces Per Package

1 Pack(s)Available

7 Days or more

320Plastic/Metal Semi-Finishing220-817214.3 g/pack

3 Pieces Per Package

1 Pack(s)Available

7 Days or more

400Plastic/Metal Finishing220-818113.7 g/pack

3 Pieces Per Package

1 Pack(s)Available

7 Days or more

600Plastic/Metal Finishing220-819913.7 g/pack

Loading...

  1. 1

Basic Information

Sheet Type Waterproof paper Usage Hand polish Abrasive material Alundum (Alumina)
Quantity/Pack 3 pcs. Application Spare paper for multi-sand paper (MSP series).

Additional Products in this Category

Tech Support