(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi Pad

Multi Pad
  • Volume Discount

[Features]
· It does not get clogged and maintains stable polishing power.
· It can be used with water, oil, and detergent.

Part Number

Configured Part Number is shown.

TKP-320

Part Number
TKP-320
Part NumberMinimum order quantityVolume DiscountDays to Ship
20 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Sheet Type Waterproof paper Usage Hand polish Width(mm) 150
Length(mm) 230 Color Black Finish equivalent count(#) 320
Number Contained In A Packet(sheet) 20 Trusco Code 366-4171 Features It does not get clogged and maintains stable polishing power. It can be used with water, oil, and detergent.
Mass 32g Material Nylon Fiber Aluminum Oxide Silicon Carbide Adhesive

Please check the type/dimensions/specifications of the part TKP-320 in the Multi Pad series.

Additional Products in this Category

Tech Support