(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

1/3" Cut Paper Series (Cloth File)【10 Pieces Per Package】

1/3" Cut Paper Series (Cloth File)
  • Volume Discount

[Features]
· Pre-cut in easy-to-use sizes.
· Cloth-based, it is durable and does not easily tear even during rough grinding.
· Standard product used for metal polishing applications.
· Can also be mounted to electric sanders.
[Applications]
· Rust removal, deburring, base adjustment.

Part Number

Configured Part Number is shown.

Part Number
GB10S-40
GB10S-60
GB10S-80
GB10S-100
GB10S-120
GB10S-240
GB10S-MIX
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Abrasive material Particle Size
(#)
Details Type Set Content Quantity/Pack Number of included sets
(sheet)
Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Alundum (Alumina)40Emery cloth-10 pcs.-228-0345220 g/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Alundum (Alumina)60Emery cloth-10 pcs.-228-0353160 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Alundum (Alumina)80Emery cloth-10 pcs.-228-0361140 g/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Alundum (Alumina)100Emery cloth-10 pcs.-228-0370130 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Alundum (Alumina)120Emery cloth-10 pcs.-228-0388120 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Alundum (Alumina)240Emery cloth-10 pcs.-228-0396100 g/pack

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

--Emery Cloth Mix Set (10 Pieces Set)#40 and 240 / 1 pc. Each, #60, 80, 100 and 120 / 2 pcs. Each-10228-0400142 g/set

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Width(mm) 93
Length(mm) 230 Features Already cut into a suitable size. Since it is cloth-based, is durable and does not easily tear even during rough grinding. Standard product for metal grinding. Can also be mounted to electric sanders. Application Rust removal, deburring, base adjustment.

Additional Products in this Category

Tech Support