(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

"Astra Magic Disc" (for Non-Dust Suction Double-Action Sander / without Holes)【5 Pieces Per Package】

"Astra Magic Disc" (for Non-Dust Suction Double-Action Sander / without Holes)
  • Volume Discount

[Features]
· Pattern-coated abrasive cloth is coated with abrasive grain in an even pattern to provide synergistic beating, grinding, and polishing.
· The pattern coating results in stronger polishing power with less clogging compared to conventional products. Furthermore, the ventilation creates a cooling effect, reducing the likelihood of burns.
· Dust suction type Double-Action Sander paper that uses alundum abrasive particles.
[Applications]
· For polishing putty and surfacer on metal coatings.
· Fabric and coating polish for woodwork, furniture, musical instruments, etc.
· Sanding and surface smoothing of baked coatings.
· Tool used: non-dust suction type dual action sander. (Velcro Type)

Part Number

Configured Part Number is shown.

Part Number
TAM-125-60
TAM-125-80
TAM-125-100
TAM-125-120
TAM-125-150
TAM-125-180
TAM-125-240
TAM-125-320
TAM-125-400
TAM-125-600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Details Type Color Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

60Brown (#60 to #180)Brown258-3941300 g/Bag

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

80Brown (#60 to #180)Brown258-3950300 g/Bag

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

100Brown (#60 to #180)Brown258-3968250 g/Bag

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

120Brown (#60 to #180)Brown258-3976250 g/Bag

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

150Brown (#60 to #180)Brown258-3984200 g/Bag

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

180Brown (#60 to #180)Brown258-3992200 g/Bag

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

240White (#240-#600)White258-4000150 g/bag

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

320White (#240-#600)White258-4018150 g/bag

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

400White (#240-#600)White258-4026150 g/bag

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

600White (#240-#600)White258-4034150 g/bag

Loading...

  1. 1

Basic Information

Type Sander paper work material general steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Plastic Outer diameter Dimensions(mm) 125
Max. Rotational Speed(rpm) 12000 The Number of each bag(sheet) 5 Features Pattern-coated abrasive cloth is coated with abrasive grain in an even pattern to provide synergistic beating, grinding, and polishing. The pattern coating results in stronger polishing power with less clogging compared to conventional products. Furthermore, the ventilation creates a cooling effect, reducing the likelihood of burns.
Application For polishing putty and surfacer. Fabric and coat-polishing for such things as woodwork, furniture, and instruments. Sanding baked-finishes and surface smoothing. Tool: Non-dust-suction, double-action sander. (Velcro Type) Maximum operating rotation speed 78.5m/s(4710m/min) Tool Used No dust collection double action sander. (Velcro Type)

Additional Products in this Category

Tech Support