(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Astra Magic Disc" (for Dust Suction Double-Action Sander / with Holes)【5 Pieces Per Package】

"Astra Magic Disc" (for Dust Suction Double-Action Sander / with Holes)
  • Volume Discount

[Features]
· Dust suction type Double-Action Sander paper that uses alundum abrasive particles. (some hole diameters may not match.)
· Velcro tape disc with a hole corresponding to the dust suction type dual action sander. Suction of the dust is conducted through 6 holes.
· Pattern-coated abrasive cloth is coated with abrasive grain in an even pattern to provide synergistic beating, grinding, and polishing.
· The pattern coating results in stronger polishing power with less clogging compared to conventional products. Furthermore, the ventilation creates a cooling effect, reducing the likelihood of burns.
[Applications]
· For polishing putty and surfacer on metal coatings. (Surface polishing)
· Fabric and coating polish for woodwork, furniture, musical instruments, etc.
· Sanding and surface smoothing of baked coatings.
· Tool used: dust-suction type dual action sander. (Velcro Type)

Part Number

Configured Part Number is shown.

Part Number
TAM-125A-60
TAM-125A-80
TAM-125A-100
TAM-125A-120
TAM-125A-150
TAM-125A-180
TAM-125A-240
TAM-125A-320
TAM-125A-400
TAM-125A-600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Details Type Color Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

60Brown (#60 to #180)Brown258-4352300 g/Bag

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

80Brown (#60 to #180)Brown258-4361300 g/Bag

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

100Brown (#60 to #180)Brown258-4379250 g/Bag

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

120Brown (#60 to #180)Brown258-4387250 g/Bag

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

150Brown (#60 to #180)Brown258-4395200 g/Bag

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

180Brown (#60 to #180)Brown258-4409200 g/Bag

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

240White (#240-#600)White258-4417150 g/bag

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

320White (#240-#600)White258-4425150 g/bag

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

400White (#240-#600)White258-4433150 g/bag

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

600White (#240-#600)White258-4441150 g/bag

Loading...

  1. 1

Basic Information

Type Sander paper work material general steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Plastic Outer diameter Dimensions(mm) 125
Max. Rotational Speed(rpm) 12000 The Number of each bag(sheet) 5 Features Dust suction type Double-Action Sander paper that uses alundum abrasive particles. (Some may not fit the bore diameter.) A velcro type disc with hole that accommodates dust suction type Double-Action Sander. Absorbs dust through the 6 holes. The pattern coated sandpaper cloth has a regular grain patterned coating that achieves the synergistic effect of striking, grinding and polishing. Pattern coating allows less clogging than conventional products to provide strong polishing power. Ventilation provides a cooling effect to reduce the risk of burning.
Application For polishing putty and surfacer on metal coatings. (Surface polish) Fabric and coating polish for surface-polishing woodwork, furniture, and chemicals. Sanding baked-finishes and surface smoothing. Tool: Double-action sander. (Velcro Type) Maximum operating rotation speed 78.5m/s(4710m/min) Tool Used Dust suction type double action sander. (Velcro Type)

Additional Products in this Category

Tech Support