(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Grinding Disc - GP Top Alpha, Direct Screw-in Type, Alundum, GP100AL【10 Pieces Per Package】

Grinding Disc - GP Top Alpha, Direct Screw-in Type, Alundum, GP100AL
  • Volume Discount

[Features]
· Designed with a special mold to prevent clogging.
· Noise generation is low, so it can be used comfortably.
· It can be installed in a single action (screw type). (Disc grinder only)
· Due to the specialized processing that differs from ordinary methods of polishing cloth production, the autogenous action has been increased, the grinding power sustained, and the clogging and polishing burn reduced.
[Applications]
· Heavy duty polishing and metal polishing with disc grinder.
· For removing welding beads.
· For grinding general metal and timber.
· Polishing, paint and rust removal on aircrafts, automobiles, hulls, bridges, tanks, etc.
· Descaling and deburring various metals.
· For other polishing work of stainless steel, iron steel and nonferrous metals.
· Tool used: disc grinder.

Part Number

Configured Part Number is shown.

Part Number
GP100AL-40
GP100AL-60
GP100AL-80
GP100AL-100
GP100AL-120
GP100AL-150
GP100AL-180
GP100AL-240
GP100AL-320
GP100AL-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Number of blades
(sheet)
Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4072114-8931800 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

6080114-8940750 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

8080114-8958700 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10080114-8966670 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

12080114-8974640 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

15080114-8982640 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

18080114-8991640 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

24080114-9008640 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

32080114-9016640 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

40080114-9024640 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Details Type Alundum
Thread Diameter(mm) M10(P1.5) Max. Rotational Speed(rpm) 13600 Blade length(mm) 19.5
Pcs./Box. 10 (sheet) Features Designed with special shape to prevent clogging. Comfortable to use with little unwanted noise. Can be fixed with a single action (screw type). (Disc grinder only) Application Heavy duty polishing, metal polishing by disc grinder. Weld bead removing. For grinding general metal and timber.
Maximum operating rotation speed 71.2m/s(4270m/min)

Additional Products in this Category

Tech Support