(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Long service life type.
· For ordinary metals. All-round type that features an abundant grain size variation to handle rough finishing polishing. Prevents polishing burn, a difficult aspect for elastic grindstone, to deliver high grinding capacity and service life that is 7 to 8 times that of flexible grinding wheels. Cushioning properties keeps impact on ground objects soft when compared with grindstones.
· Features significant autogenous action and little clogging.
· There is hardly any strain on the workpieces due to heat or burning due to the air cooling effect.
· A professional polishing agent, hand planted one by one.
[Applications]
· Metal polishing, removing welding beads, polishing automobiles, hulls and tanks, various types of deburring, and polishing other stainless steel, steel, and nonferrous metals.
· Tool used: disc grinder.
Part Number |
---|
GP10025-40 |
GP10025-60 |
GP10025-80 |
GP10025-100 |
GP10025-120 |
GP10025-150 |
GP10025-180 |
GP10025-240 |
GP10025-320 |
GP10025-400 |
Loading...
Type | Multi-blade disc | work material | general steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | 16 | Max. Rotational Speed(rpm) | 13600 | Number of blades(sheet) | 90 |
Pcs./Box. | 5 (sheet) | Features | Long service life type. For ordinary metals. All-round type that features an abundant grain size variation to handle rough finishing polishing. Prevents polishing burn, a difficult aspect for elastic grindstone, to deliver high grinding capacity and service life that is 7 to 8 times that of flexible grinding wheels. Cushioning properties keeps impact on ground objects soft when compared with grindstones. Features significant autogenous action and little clogging. There is hardly any strain on the workpieces due to heat or burning due to the air cooling effect. A professional polishing agent, hand planted one by one. | Application | Metal polishing, removing welding beads, polishing automobiles, hulls and tanks, various types of deburring, and polishing other stainless steel, steel, and nonferrous metals. |
Maximum operating rotation speed | 71.2m/s(4270m/min) | Accessory | With adapter for 15 mm hole (1 pc per box) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy