(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grinding Disc - GP Top, Ceramic, TGP-C【5 Pieces Per Package】 (Part Numbers)

Grinding Disc - GP Top, Ceramic, TGP-C
  • Volume Discount

[Features]
· All-round type that features an abundant grain size variation to handle rough finishing polishing.
· There is hardly any strain on the workpieces due to heat or burning due to the air cooling effect.
[Applications]
· Polishing hard-to-cut material such as stainless steel, titanium steel, nickel steel, etc.

Part Number

Configured Part Number is shown.

Part Number
TGP10015-C-40
TGP10015-C-60
TGP10015-C-80
TGP10015-C-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Number of blades
(sheet)
Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

4045409-7998400 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6052409-8005375 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8052409-8013365 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12060409-7980350 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material Stainless Steel Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 16 Details Type Ceramic (for Difficult-To-Cut Materials) Max. Rotational Speed(rpm) 13600
Blade length(mm) 25 Pcs./Box. 5 (sheet) Features This product is for all purposes including rough finishing to final polishing with the wide variation of grain sizes. There is little distortion of work and burn caused by heat with the air-cooling function.
Application Polishing hard-to-cut material such as stainless steel, titanium steel, nickel steel, etc. Maximum operating rotation speed TGP10015:71.1m/s(4270m/min) Operating Angle 15~30°
Accessory Only ø100 mm Comes with Adapter for 15 mm Hole (5 pcs Per Box)

Additional Products in this Category

Tech Support