(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cyclone

Cyclone

Click this image to zoom it.

Move the mouse over the image to zoom

  • CY10015A Series: Alundum (for General Metals)
  • CY10015Z series: Zirconia (for Stainless, Hard-to-Cut Materials)
  • Volume Discount

•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Number Contained In A Packet (sheet): 10
•Blade Length (mm): 18

Part Number

Configured Part Number is shown.

Part Number
CY10015A-40
CY10015A-60
CY10015A-80
CY10015A-120
CY10015A-150
CY10015A-180
CY10015A-240
CY10015A-320
CY10015A-400
CY10015Z-40
CY10015Z-60
CY10015Z-80
CY10015Z-100
CY10015Z-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Abrasive grain Number of blades
(sheet)
Trusco Code Mass
(g)
10 Piece(s)Available

8 Days or more

40A Abrasive Grain60396-703464
10 Piece(s)Available

8 Days or more

60A Abrasive Grain72396-705162
10 Piece(s)Available

8 Days or more

80A Abrasive Grain72396-706957
10 Piece(s)Available

8 Days or more

120A Abrasive Grain72396-698449
10 Piece(s)Available

8 Days or more

150A Abrasive Grain72396-699254
10 Piece(s)Available

8 Days or more

180A Abrasive Grain72396-700056
10 Piece(s)Available

8 Days or more

240A Abrasive Grain72396-701850
10 Piece(s)Available

8 Days or more

320A Abrasive Grain72396-702649
10 Piece(s)Available

8 Days or more

400A Abrasive Grain72396-704245
10 Piece(s)Available

8 Days or more

40Z Abrasive Grain60396-709372
10 Piece(s)Available

8 Days or more

60Z Abrasive Grain72396-710770
10 Piece(s)Available

8 Days or more

80Z Abrasive Grain72396-711566
10 Piece(s)Available

8 Days or more

100Z Abrasive Grain72396-707760
10 Piece(s)Available

8 Days or more

120Z Abrasive Grain72396-708558

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15
Blade length(mm) 18 Max. Rotational Speed(rpm) 13600 Number Contained In A Packet(sheet) 10
Features Very low cost flap disc made in Japan using Japanese-made abrasive cloth. Low noise, and is safe as few sparks are generated. Secondary burring does not occur after grinding due to use of an abrasive cloth, and the finished surface is finer and cleaner compared to a grinding stone. Excellent autogenesis, it continually exposes new abrasive grain without causing clogging. Application For removing welding beads. Deburring. Chamfering. Removing rust. Maximum operating rotation speed 72m/s(4320m/min)

Additional Products in this Category

Tech Support