(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-S-PF

Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-S-PF
  • Volume Discount

[Specifications]
· Shape: Die
· Screw type: pipe parallel
· Coating: Non-Coated
· Tool material: Alloy HSS

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPD-S-38XPF1/4-19
SPD-S-38XPF1/8-28
SPD-S-38XPF3/8-19
SPD-S-50XPF1/2-14
SPD-S-50XPF1/4-19
SPD-S-50XPF1/8-28
SPD-S-50XPF3/4-14
SPD-S-50XPF3/8-19
SPD-S-50XPF5/8-14
SPD-S-50XPF7/8-14
SPD-S-57XPF1-11
SPD-S-57XPF3/4-14
SPD-S-63XPF1-1/4-11
SPD-S-63XPF1-1/8-11
SPD-S-63XPF1-11
SPD-S-63XPF3/4-14
SPD-S-63XPF7/8-14
SPD-S-75XPF1-1/2-11
SPD-S-75XPF1-3/8-11
SPD-S-75XPF1-11
SPD-S-100XPF1-3/4-11
SPD-S-100XPF2-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Outer Diameter
(mm)
Tool No.
1 Piece(s)Available

17 Days or more

G1/4193847602
1 Piece(s)Available

8 Days or more

G1/8283847601
1 Piece(s)Available

8 Days or more

G3/8193847603
1 Piece(s)Available

8 Days or more

G1/2145047614
1 Piece(s)Available

8 Days or more

G1/4195047612
1 Piece(s)Available

8 Days or more

G1/8285047611
1 Piece(s)Available

8 Days or more

G3/4145047616
1 Piece(s)Available

8 Days or more

G3/8195047613
1 Piece(s)Available

8 Days or more

G5/8145047615
1 Piece(s)Available

8 Days or more

G7/8145047617
1 Piece(s)Available

8 Days or more

G1115747622
1 Piece(s)Available

8 Days or more

G3/4145747621
1 Piece(s)Available

8 Days or more

G1"1/4116347635
1 Piece(s)Available

8 Days or more

G1"1/8116347634
1 Piece(s)Available

8 Days or more

G1116347633
1 Piece(s)Available

8 Days or more

G3/4146347631
1 Piece(s)Available

8 Days or more

G7/8146347632
1 Piece(s)Available

8 Days or more

G1"1/2117547645
1 Piece(s)Available

8 Days or more

G1"3/8117547644
1 Piece(s)Available

8 Days or more

G1117547641
1 Piece(s)Available

8 Days or more

G1"3/41110047651
1 Piece(s)Available

8 Days or more

G21110047652

Loading...

  1. 1

Basic Information

Screw Types Parallel for Pipes Tool Material Type Alloy HSS Tap Type Die
Coating Y/N NA Coating Type Non-Coated Screw Left and Right Right Screw

Additional Products in this Category

Tech Support