(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

"Super Ball Wrench Set" (with Reinforced Handle)

"Super Ball Wrench Set" (with Reinforced Handle)
  • Volume Discount

•Model: L-shaped Hex Wrench
•Tip Model: Ball Point
•Two-sided Width Size (mm): 10
•Set/Single Item: Set Product
•Set Content (mm): 1.5、2、2.5、3、4、5、6、8、10

Part Number

Configured Part Number is shown.

SBL-1000

Part Number
SBL-1000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Item / Set Set Product Set Content(mm) 1.5、2、2.5、3、4、5、6、8、10 Set Content(piece) 9
Trusco Code 219-7952 Mass(g) 630/set Features The ball point shape allows final tightening by using hard to break, convenient reinforced handle, that is made by stress distribution patented manufacturing method. Due to an insertion hole it is possible to always turn the handle in the easy direction (5 directions), which enables comfortable final tightening.
Accessory Holder auxiliary handle Hardness HRC60±1

Please check the type/dimensions/specifications of the part SBL-1000 in the "Super Ball Wrench Set" (with Reinforced Handle) series.

Additional Products in this Category

Tech Support