(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Hex Wrench【7 Pieces Per Package】

Hex Wrench
  • Volume Discount

[Features]
· Use the shorter end and hold the longer end to tighten with greater force. Use the longer end and hold the shorter end to handle the product to tighten at greater rotating speed.
· The hardness is HRC 54-59.
· Made from chrome vanadium steel.

PDF

Part Number

Configured Part Number is shown.

GX-7S

 
Part Number
GX-7S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

7 Pieces Per Package

1 Pack(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Standard Type Width across flat dimension(mm) 2 / 3 / 4 / 5 / 6 / 1.5 / 2.5
Single Product/Set Classification Set Product Set Content(mm) 1.5、2、2.5、3、4、5、6 Set Content(piece) 7
Mass(g/Set) 100 Trusco Code 125-3361 Features Use the shorter end and hold the longer end to tighten with greater force. Use the longer end and hold the shorter end to handle the product to tighten at greater rotating speed.
Accessory Holder Material Chrome Vanadium Steel Hardness HRC54~59

Please check the type/dimensions/specifications of the part GX-7S in the Hex Wrench series.

Additional Products in this Category

Tech Support