(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Ideal for fastening in deep places.
· High-torque, tough nickel-chrome-molybdenum steel has been used.
· Holder can be rotated to enable each differently sized wrench to be taken out and put back easily.
· Matte chrome plating.
· The hardness is HRC 55-60.
· Ideal for fastening in deep places.
· High-torque, tough nickel-chrome-molybdenum steel has been used.
· Holder can be rotated to easily take out and put back different sizes of wrenches.
Type | Hex L-shape wrench | Tip Type | Ballpoint | Width across flat dimension(mm) | 2.5 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Overall length (L dimension)(mm) | 112 | Hex bar wrench underneck length (H dimension) L-shape only(mm) | 36 |
Trusco Code | 415-8962 | Mass(g) | 7 | Features | Optimal for fastening in deep places. Holder is rotary type making it easy to use all types of wrenches. Matte chrome plating. |
Material | Nickel chrome molybdenum steel | Hardness | HRC55~60 |
Please check the type/dimensions/specifications of the part TBLL-25 in the Stem Long Ball-Point Hex Wrench (Long Type) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy