(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· High-torque, tough nickel-chrome-molybdenum steel has been used.
· Holder can be rotated to enable each differently sized wrench to be taken out and put back easily.
· Matte chrome plating.
· The hardness is HRC 55-60.
Type | Hex L-shape wrench | Tip Type | Ballpoint | Width across flat dimension(mm) | 3 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Overall length (L dimension)(mm) | 126 | Hex bar wrench underneck length (H dimension) L-shape only(mm) | 9 |
Trusco Code | 389-6943 | Mass(g) | 8 | Features | High torque, tough nickel-chromium-molybdenum steel has been used. Holder is rotary type making it easy to use all types of wrenches. Matte chrome plating. |
Material | Nickel chrome molybdenum steel | Hardness | HRC55~60 |
Please check the type/dimensions/specifications of the part TBKL-30 in the Ballpoint Hexagonal Bar Wrench (Short Stem Long Type) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy