(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Ballpoint Hexagonal Bar Wrench Set (9 Set)【9 Pieces Per Package】 (Part Numbers)

Ballpoint Hexagonal Bar Wrench Set (9 Set)
  • Volume Discount

[Features]
· Each surface of the edge of the Allen wrench tip is evenly chamfered. Insertion into hex sockets has become easier than ever, and in addition, the chamfered angle is designed to fit the corners of the bottom of the hex socket for closer contact.
· Matte chrome plating.
· The hardness is HRC 52-56.

PDF

Part Number

Configured Part Number is shown.

TXB-9S

 
Part Number
TXB-9S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

9 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Width across flat dimension(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Product/Set Classification Set Product Set Content(mm) 1.5、2、2.5、3、4、5、6、8、10 Set Content(piece) 9
Mass(g/Set) 362 Trusco Code 279-4799 Features Each surface of the edge of the Allen wrench tip is evenly chamfered. Insertion into hex sockets has become easier than ever, and in addition, the chamfered angle is designed to fit the corners of the bottom of the hex socket for closer contact. Matte chrome plating is applied.
Accessory Holder Hardness HRC52~56

Please check the type/dimensions/specifications of the part TXB-9S in the Ballpoint Hexagonal Bar Wrench Set (9 Set) series.

Additional Products in this Category

Tech Support