(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ballpoint Hexagonal Bar Wrench (Long Type)_Black Oxide【9-12 Pieces Per Package】

Ballpoint Hexagonal Bar Wrench (Long Type)_Black Oxide
  • Volume Discount

[Features]
· Holder can be rotated to easily take out and put back different sizes of hex wrenches.
· This product has black oxide surface processing.
· The hardness is HRC 52-56.

Part Number

Configured Part Number is shown.

Part Number
TBRL-9S
TBRL-12S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width across flat dimension
(mm)
Set Content
(mm)
Set Content
(piece)
Mass
(g/Set)
Trusco Code

9 Pieces Per Package

1 Pack(s)Available

7 Days or more

1.5 ~ 101.5、2、2.5、3、4、5、6、8、109422366-8843

12 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.5 ~ 101.5、2、2.5、3、4、4.5、5、5.5、6、7、8、1012610366-8835

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Single Product/Set Classification Set Product
Features Holder can be rotated to easily take out and put back different sizes of hex wrenches. A long type that allows users to easily exert force. Surface processing is a black oxide finish. Accessory Holder Material Chrome Vanadium Steel (Cr-V)
Hardness HRC52~56

Additional Products in this Category

Tech Support