(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Speed Handle Ballpoint Wrench【9 Pieces Per Package】

Speed Handle Ballpoint Wrench
  • Volume Discount

Accessory: Holder
Feature: Set of frequently-used sizes.
Mass: 431/set
Model: L-shaped Hex Wrench
Set Content: 9
Set/Single Item: Set Product
Tip Model: Ball Point
Trusco Code: 351-5371
Two-Sided Width Size: 10
For complete product overview and details on Speed Handle Ball End L-Shape Hex Key Set - 9 Piece Set, 1.5mm to 10mm see the sections below:

Part Number

Configured Part Number is shown.

HB5009

Part Number
HB5009
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

9 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Item / Set Set Product Set Content(mm) 1.5、2、2.5、3、4、5、6、8、10 Set Content(piece) 9
Trusco Code 351-5371 Mass(g) 431/set Features Set of frequently-used sizes.
Accessory Holder

Please check the type/dimensions/specifications of the part HB5009 in the Speed Handle Ballpoint Wrench series.

Additional Products in this Category

Tech Support