(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· For hardened steel and heat-treated materials.
· Has a higher level of toughness than WA (white alundum), and with the WA level of hardness, it has excellent shape retention, so it has a long dressing cycle, and generates little heat during grinding. Compared to WA, it can be used in fields with more demanding grinding conditions.
[Applications]
· Optimal: Carbon steel (forged), general purpose steel, forged steel, and forged products. Suitable: Carbon tool steel (SK), alloy tool steel (SKD, SKS), high-speed steel (SKH), and stainless steel (SUS).
Part Number |
---|
MP-461P |
MP-580P |
MP-581P |
MP-582P |
MP-681P |
MP-740P |
MP-781P |
Loading...
Type | Grindstone | Particle Size(#) | 60 | Shaft Diameter(mm) | 6 |
---|---|---|---|---|---|
Pcs./Box.(piece) | 5 | Features | This is for hardened steel, heat-treated materials. It has a higher level of toughness than white alundum (WA), and with the WA level of hardness, it has excellent shape retention, so it has a long dressing cycle, and it generates little heat during grinding. Compared to WA, it can be used in fields with more demanding grinding conditions. | Optimum Material | Carbon steel (forged), general purpose steel material, forged steel, forged products. |
Applicable Materials | Carbon tool steel (SK), alloy tool steel (SKD, SKS), high-speed steel (SKH) and stainless steel (SUS). |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy