(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Blue Grindstone, A Abrasive Grain,6 mm Shank【5 Pieces Per Package】

Mounted Points - Blue Grindstone, A Abrasive Grain,6 mm Shank
  • Volume Discount

[Features]
· It is for raw materials in general steel, castings and carbon steel.
· It is a grindstone with shaft, made of A (alundum) abrasive material with high toughness. It can be used widely in general grinding.
[Applications]
· High Hardness A (Blue) Grindstone With Shaft. Optimal: Castings, general steel materials, low-carbon steel, and carbon steel (raw steel). Suitable: Ductile, malleable, meehanite, and carbon tool steel (SK).

Part Number

Configured Part Number is shown.

Part Number
MA-381P
MA-460P
MA-461P
MA-501P
MA-580P
MA-581P
MA-582P
MA-600P
MA-681P
MA-720P
MA-721P
MA-740P
MA-741P
MA-744P
MA-801P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Grindstone section external diameter
(mm)
Shaft length
(mm)
Width
(mm)
Shape Max. Rotational Speed
(rpm)
Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

46133625Cylinder59000126-738890 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

36163832Tongari47000126-7396105 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

36163632Cylinder33600126-7400135 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

36193819Cylinder42400126-7418125 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

36193638Umbrella35800126-7426115 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

36193638Cylinder25600126-7434190 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

36193638Bullet Nose25600126-7442170 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

36193645Bullet Nose19200126-7451195 g/box

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

36253825Cylinder25600126-7469200 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

36253638Bullet Nose19200126-7477230 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

36253638Cylinder19200126-7485290 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

36253650Umbrella19000126-7493220 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

36253650Cylinder13600126-7507370 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

36253650Bullet Nose13600126-7515310 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

36323632Cylinder19600126-7523370 g/box

Loading...

  1. 1

Basic Information

Type Grindstone Shaft Diameter(mm) 6 Pcs./Box.(piece) 5
Features It is for raw materials in general steel, castings and carbon steel. It is a toothed whetstone made of A (alundum) abrasive material with high toughness. It can be used widely in general grinding. Application High Hardness A (Blue) Grindstone With Shaft. Optimum Material Castings, general steel materials and carbon steel (raw steel).
Applicable Materials Ductile, Malleable, Meehanite, Carbon Tool Steel (SK).

Additional Products in this Category

Tech Support