(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"FB Super Fine Belt" (Nylon Nonwoven Fabric Belt)

"FB Super Fine Belt" (Nylon Nonwoven Fabric Belt)
  • Volume Discount

[Features]
· By crimping nylon non-woven fabric on a cloth base material, the body is thickened.
· The fitting is improved compared to a regular nylon belt, there will be less vibration during polishing, and further improved usability.
· Ideal for curved and uneven surfaces.
[Applications]
· For hairline machining of stainless steel and aluminum.
· Cleaning of deposits.
· For rust removal and paint removal.
· Tool used: belt grinder.

Part Number

Configured Part Number is shown.

Part Number
TFB-100915S-60
TFB-100915S-80
TFB-100915S-1000
TFB-100915S-120
TFB-100915S-180
TFB-100915S-220
TFB-100915S-320
TFB-100915S-600
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Abrasive material Color Trusco Code
1 Piece(s)Available

8 Days or more

60Carborundum (C)Black299-6812
1 Piece(s)Available

8 Days or more

80Carborundum (C)Black299-6821
1 Piece(s)Available

8 Days or more

1000Alundum (Alumina) (AA or A)Pink299-6880
1 Piece(s)Available

11 Days or more

120Carborundum (C)Black299-6839
1 Piece(s)Available

8 Days or more

180Carborundum (C)Black299-6847
1 Piece(s)Available

8 Days or more

220Carborundum (C)Black299-6855
1 Piece(s)Available

8 Days or more

320Alundum (Alumina) (AA or A)Purple299-6863
1 Piece(s)Available

8 Days or more

600Alundum (Alumina) (AA or A)Green299-6871

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools Width(mm) 100 Length(mm) 915
With/without joints NA Application Hairline processing for stainless steel or aluminum products. Cleaning off sticking substances. Rust or coating removal. Features By crimping nylon non-woven fabric on a cloth base material, the body is made thick. The fitting is improved compared to a regular nylon belt, there will be less vibration during polishing, and further improved usability. It is ideal for curved surfaces and uneven surfaces.
Mass 300(g)

Additional Products in this Category

Tech Support