(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pillow Type Counterweight (Cast Steel)

Pillow Type Counterweight (Cast Steel)
  • Volume Discount

•Main Application: Peripheral Equipment
•Model: Option
•Feature: Because it is made of iron, it is inexpensive and it is intended for daily inspection of the site. (Requires yearly weight inspection / calibration)
•Material: Gray Cast Iron (Surface Processing: Red Paint Finishing)

Part Number

Configured Part Number is shown.

Part Number
M1RF-10K
M2RF-10K
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type Accuracy Grade Trusco Code
1 Piece(s)Available

8 Days or more

M1 GradeM1 Grade (Grade 2)392-4459
1 Piece(s)Available

8 Days or more

M2 GradeM2 Grade (Grade 3)392-4513

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option Width(mm) 167
Depth(mm) 112 Height(mm) 107 Displayed Mass 10kg
Mass(g) 10000 Features Because it is made of iron, it is inexpensive and it is intended for daily inspection of the site. (Requires yearly weight inspection / calibration) Material Gray Cast Iron (Surface Processing: Red Paint Finishing)

Additional Products in this Category

Tech Support