(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Standard Cylindrical Weight (Made of Stainless Steel)

Standard Cylindrical Weight (Made of Stainless Steel)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Main Application: Peripheral Equipment
•Model: Option
•Feature: Material is stainless steel with excellent corrosion and wear resistance, and conforms to the Measurement Act of Japan and JIS standards. JIS B 7609 standard product.
•Material: Stainless steel (SUS304)

Part Number

Configured Part Number is shown.

Part Number
F1CSB-1K
F1CSB-50G
F1CSB-500G
F2CSB-20G
F2CSB-50G
F2CSB-100G
F2CSB-200G
M1CSB-50G
M1CSB-100G
M1CSB-200G
M1CSB-500G
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type Width
(mm)
Depth
(mm)
Height
(mm)
Accuracy Grade Displayed Mass Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

F1 Grade53 53 76F1 Grade (special grade)1kg392-39751000
1 Piece(s)Available

8 Days or more

F1 Grade20 20 28F1 Grade (special grade)50g392-402550
1 Piece(s)Available

8 Days or more

F1 Grade41 41 63F1 Grade (special grade)500g392-4017500
1 Piece(s)Available

9 Days or more

F2 Grade15 15 20F2 Grade (Grade 1)20g392-409220
1 Piece(s)Available

9 Days or more

F2 Grade20 20 28F2 Grade (Grade 1)50g392-412250
1 Piece(s)Available

9 Days or more

F2 Grade25 25 35F2 Grade (Grade 1)100g392-4041100
1 Piece(s)Available

9 Days or more

F2 Grade31 31 44F2 Grade (Grade 1)200g392-4084200
1 Piece(s)Available

8 Days or more

M1 Grade20 20 28M1 Grade (Grade 2)50g392-434350
1 Piece(s)Available

8 Days or more

M1 Grade25 25 35M1 Grade (Grade 2)100g392-4262100
1 Piece(s)Available

8 Days or more

M1 Grade31 31 44M1 Grade (Grade 2)200g392-4301200
1 Piece(s)Available

8 Days or more

M1 Grade41 41 63M1 Grade (Grade 2)500g392-4335500

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option Features Material is stainless steel with excellent corrosion and wear resistance, and conforms to the Measurement Act of Japan and JIS standards. JIS B 7609 standard product.
Material Stainless steel (SUS304)

Additional Products in this Category

Tech Support