(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Dial Gauge - Lever Type, Dial Display

Dial Gauge - Lever Type, Dial Display

Click this image to zoom it.

Move the mouse over the image to zoom

  • 800SGM
  • 800SM
  • Volume Discount

[Features]
· Fixing bracket (shank) removable structure allows the position to be freely changed.
· Wear-resistant artificial gems are used for the entire internal shaft.
· There are 2 mounting shafts, 6 mm and 8 mm, which can be removed.
· Vibration-proof structure.
· A structure in which the pointer's cover glass can be removed, eliminating time spent repairing any damage to the glass.
· Fixing bracket (shank) removable structure enables work that originally required multiple units to be done with a single unit, making it highly economical.
[Applications]
· General molding industry.
· Research and development work.

Part Number

Configured Part Number is shown.

Part Number
800S
800SG
800SGM
800SM
Part NumberMinimum order quantityVolume DiscountDays to Ship Scale interval minimal display
(mm)
Measuring Range
(mm)
Details Type Manufacturer Code Scale specification Trusco Code Mass
(g)
Dial diameter
1 Piece(s)Available

8 Days or more

0.010~0.8Dial diameter: 27.5 mm43052000-40-0353-62894027.5mm
1 Piece(s)Available

8 Days or more

0.010~0.8Dial diameter: 38 mm43072000-40-0353-62975038mm
1 Piece(s)Available

8 Days or more

0.0020–0.2Dial diameter: 38 mm43082000-100-0353-63015038mm
1 Piece(s)Available

8 Days or more

0.0020–0.2Dial diameter: 27.5 mm43081500-100-0353-63194027.5mm

Loading...

  1. 1

Basic Information

Application Lever Type (Indicator) Display Method Dial Maximum Measurement Length (Range Selection)(mm) 0–1
Scale type Balance Scale Mounting shaft diameter(mm) 6・8 Measured force(N) 0.15
Features Fixing bracket (shank) removable structure allows the position to be freely changed. All the internal shafts adopt wear resistant artificial jewels. There are 2 removable attachment shafts of 6 mm and 8 mm. It has a vibration prevention structure. Application General molding industry. Research and development fields.

Additional Products in this Category

Tech Support