(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Dial Comparator

Dial Gauge - Dial Comparator

Click this image to zoom it.

Move the mouse over the image to zoom

  • 1002
  • 1003
  • Volume Discount

•Use: Standard Type
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 0 ~ 1
•Scale Model: Balance scale
•Mounting Shaft diameter (mm): 8

Part Number

Configured Part Number is shown.

Part Number
1002
1003
1003T
Part NumberMinimum order quantityVolume DiscountDays to Ship Scale interval minimal display
(mm)
Measuring Range
(mm)
Manufacturer Code Degree of protection for enclosure Scale specification Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

0.0005±0.0254335000-25-0-25353-6149140
1 Piece(s)Available

8 Days or more

0.001±0.0504334000-50-0-50353-6157140
1 Piece(s)Available

8 Days or more

0.001±0.0504334005IP5450-0-50353-6165150

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Maximum Measurement Length (Range Selection)(mm) 0–1
Scale type Balance Scale Mounting shaft diameter(mm) 8 Measured force(N) 1
Features Innovative panel design. In order to increase repeatability and durability, ruby is used for the internal friction part. Patented special bearings are used for measurement spindles. Its mechanism section will be automatically detached by a shock prevention mechanism when its measuring range is exceeded. Application Precise measurement at 1 μm, 0.5 μm.

Additional Products in this Category

Tech Support