(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Design Standard Caliper

Universal Design Standard Caliper
  • Volume Discount

[Features]
· Universal design standard calipers.
· The legibility of the text on the scale has been greatly improved thanks to the use of universal characters and by displaying them in graduated steps.
· Vernier integrated type, with a scale that is easier to read.
· Silver finish.
[Applications]
· Exterior measurements, interior measurements, step measurements, depth measurements.

Part Number

Configured Part Number is shown.

Part Number
THN-15-U
THN-20-U
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
Exterior Jaw
(mm)
Internal jaws
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

101 to 1500–1504016415-3014150
1 Piece(s)Available

8 Days or more

151 to 2000–2004617415-3022190

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) With/Without Depth Bar Available
Instrumental Error(mm) ±0.05 Minimum Display(mm) 0.05 Features A standard universal design Vernier caliper. The legibility of the text on the scale has been greatly improved thanks to the use of universal characters and by displaying them in graduated steps. An integrated Vernier type with improved scale legibility. Features a silver finish.
Application Exterior measurements, interior measurements, step measurements, depth measurements.

Additional Products in this Category

Tech Support