(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Bit for Solid Sumiboron (Dimple Lock Type), XSBN Type (Part Numbers)

SEC-Bit for Solid Sumiboron (Dimple Lock Type), XSBN Type
  • Volume Discount

Dimple lock type. For General Outer Diameter Cutting

PDF

Part Number

Configured Part Number is shown.

XSBNR252543

 
Part Number
XSBNR252543
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter Selfishly Right-hand
Applicable Tip Clearance Angle Type Negative Shank height h(mm) 25 Shank width b(mm) 25
Dimension L1(mm) 150 Dimension F(mm) 150 Dimension H1(mm) 25
Dimension l2(mm) 38 Supported chips SNGX1204○○

Additional Products in this Category

Tech Support