(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

SEC-Mini Bit Offset 0 Holder, SCLC-X Type - Right-hand

Part Number

Configured Part Number is shown.

SCLCR1010H06X

 
Part Number
SCLCR1010H06X
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face Clamp Shape Screw-on
Selfishly Right-hand Applicable Tip Clearance Angle Type Pozidriv Shank height h(mm) 10
Shank width b(mm) 10 Dimension L1(mm) 100 Dimension F(mm) 10
Dimension H1(mm) 10 Supported chips CC□T0602

Additional Products in this Category

Tech Support