(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Mini Bit Offset 0 Holder, SCLC-X Type - Left-hand (Part Numbers)

Part Number

Configured Part Number is shown.

SCLCL1010H06X

 
Part Number
SCLCL1010H06X
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face Clamp Shape Screw-on
Selfishly Left-hand Applicable Tip Clearance Angle Type Pozidriv Shank height h(mm) 10
Shank width b(mm) 10 Dimension L1(mm) 100 Dimension F(mm) 10
Dimension H1(mm) 10 Supported chips CC□T0602

Additional Products in this Category

Tech Support