(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

SEC-Mini Bit, SS Type

Part Number

Configured Part Number is shown.

SSBCL101007

 
Part Number
SSBCL101007
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter Selfishly Left-hand
Applicable Tip Clearance Angle Type Pozidriv Shank height h(mm) 10 Shank width b(mm) 10
Dimension L1(mm) 100 Dimension F(mm) 9 Dimension H1(mm) 10
Supported chips SC□□0702

Additional Products in this Category

Tech Support