(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An insert for a variety of replaceable tool bits.
Part Number
Configured Part Number is shown.
CTL121000RAC530U
Shape | Other | Application | Grooving / Parting | Work material | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy |
---|---|---|---|---|---|
Selfishly | Right-hand | Nose Radius | Other | Breaker Y/N | Available |
Material type | AC530U | Dimension W(mm) | 1 | Maximum Cutting Diameter of Protrusion(mm) | 12 |
Dimension S(mm) | 7 | Dimension ℓ(mm) | 19 | Detailed Nose Radius(mm) | 0 |
Material | Carbide Coating | Applicable Holder | SCT L1010/SCT L1212/SCT L1616 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy