(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Material Aqua Meter "Pocket Line"

Part Number

Configured Part Number is shown.

TESTO-606-1

Part Number
TESTO-606-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Moisture Meter Measurement range(%) 0~54.8 Width(mm) 46
Depth(mm) 25 Height(mm) 119 Trusco Code 333-7481
Power Supply AAA Batteries x 2 (Included) Features Compact size suitable for pocket, with simple and easy to use design. Product uses Applicable Materials: Wood Material and Building Material
Specifications Measurement Method: Electric Conductivity Type Mass(g) 45

Additional Products in this Category

Tech Support