(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Screw - Series L and M.

Clamp Screw - Series L and M.

Click this image to zoom it.

Move the mouse over the image to zoom

PDF

Part Number

Configured Part Number is shown.

 
Part Number
L-13
L-15
L-16
L-18
L-19
M-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension A
(mm)
Dimension B
(φ mm)
Tool Used Conforming main body
1 Piece(s)Available

11 Days or more

4.8M2.5×0.45N-5Chibimomi / MomiEco / MomiEco 2
1 Piece(s)Available

10 Days or more

6.5M4 x 0.7N-6/N-760° Momimen / Eagle cut (M14/M16) / Birdie Cut (M14/M16) / Aero Mill (Positive Type) / Sumiko / F3 / NEW Nice Cut / Hanchan Man / Kame Cutter / Eco Memm / Eco Memm 2
1 Piece(s)Available

11 Days or more

9.5M5×0.8BT-20Young Men / Gentlemen / R Giga / Eagle Cut (M18 to M30)/ Birdie Cut (M18 to M30)/ Dekasumi / Multi Angle Mill
1 Piece(s)Available

10 Days or more

3.3M2×0.4N-4Momimen nano/Uratorimen-C (M8-M10)/Eagle Cut (M4, M5)/Chibieco/Chibieco 2
1 Piece(s)Available

11 Days or more

4.5M2.2×0.45N-4Uratorimen-C for Back Chamfer (M12 - M18, UM12-16S) / Eagle Cut (M6/M8) / Birdie Cut (M8)
1 Piece(s)Available

11 Days or more

6M3 x 0.5MA-1Mentorbi / Ryanmen Cut/V / Eagle Cut (M10/M12) / Birdie Cut (M10/M12) / Shuririn / Multi-Angle Mill / Menmen / Ryanmen Cut/R (RR16-30S/RR25-40S) / Mini-R / Hanchanman R

Loading...

  1. 1

Basic Information

Winding direction R

Additional Products in this Category

Tech Support