(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

N-Type N43MOZ Tip

N-Type N43MOZ Tip
  • Volume Discount

Tip materials are cermet / K10 class carbide / M20 class carbide.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
N43MOZ-NK1010
N43MOZ-NK2001
N43MOZ-NK2020
N43MOZ-NK3030
N43MOZ-NK6060
Part NumberMinimum order quantityVolume DiscountDays to Ship Coating Y/N Coating Type Material Details Edge Shape
12 Piece(s)Available

11 Days or more

NANon-CoatedCarbide K10 typeSharp edge
12 Piece(s)Available

12 Days or more

NANon-CoatedCermetHoning Edge
12 Piece(s)Available

11 Days or more

NANon-CoatedCarbide M20 typeHoning Edge
12 Piece(s)Available

11 Days or more

AvailableTiNCarbide M20 typeHoning Edge
12 Piece(s)Available

10 Days or more

AvailableTiAlNCarbide M20 typeHoning Edge

Loading...

  1. 1

Basic Information

Application Round Chamfer Number Contained In A Packet(Piece) 12 Number of operating corners 8

Additional Products in this Category

Tech Support