(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eagle Cut for (M4-M6) Tip

Part Number

Configured Part Number is shown.

 
Part Number
XX21MNX-M4-NK2020
XX21MNX-M4-NK6060
XX21MNX-M5-NK2020
XX21MNX-M5-NK6060
XX31MNX-M6-NK2020
XX31MNX-M6-NK6060
Part NumberMinimum order quantityVolume DiscountDays to Ship Coating Y/N Coating Type φd
(mm)
Blade Length 1
(mm)
B
(mm)
12 Piece(s)Available

10 Days or more

NANon-Coated2.386.548
12 Piece(s)Available

10 Days or more

AvailableTiAlN2.386.548
12 Piece(s)Available

10 Days or more

NANon-Coated2.386.841
12 Piece(s)Available

10 Days or more

AvailableTiAlN2.386.841
12 Piece(s)Available

10 Days or more

NANon-Coated2.598.084
12 Piece(s)Available

10 Days or more

AvailableTiAlN2.598.084

Loading...

  1. 1

Basic Information

Application Hole Chamfer work material general steel / Stainless Steel / Cast Iron Material Details Carbide M20 type
T(mm) 1.59 Edge Shape Honing Edge Number Contained In A Packet(Piece) 12
Number of operating corners 1 R 0.2

Additional Products in this Category

Tech Support