(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

End Type Brush (Shaft Diameter 3 mm)

End Type Brush (Shaft Diameter 3 mm)
  • Volume Discount

[Features]
· Easily changed due to having shaft.
· An end type brush that is compact and easy to use with high-speed rotation.
[Applications]
· Has an umbrella shape, ideal for grinding the inside of a cylinder or the bottom.
· Tool used: variable-speed type electric micro grinder.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
123K-2
123K-3
123K-4
153K-2
153K-3
153K-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Hair material Abstract Trusco Code Mass
(g)
1 Piece(s)Available

7 Days or more

12Hard steel wirePeeling and polishing of metal products415-25315.8
1 Piece(s)Available

7 Days or more

12BrassPolishing of brass, copper, and alloy products415-25496
1 Piece(s)Available

7 Days or more

12Stainless SteelPolishing stainless steel or aluminum products415-25575.8
1 Piece(s)Available

7 Days or more

15Hard steel wirePeeling and polishing of metal products415-25655.8
1 Piece(s)Available

7 Days or more

15BrassPolishing of brass, copper, and alloy products415-25736
1 Piece(s)Available

7 Days or more

15Stainless SteelPolishing stainless steel or aluminum products415-25815.8

Loading...

  1. 1

Basic Information

Product Type End Brush Wire diameter(mm) 0.1 Shaft Diameter(mm) 3
Shaft length(mm) 36 Hair length(mm) 8 Max. Rotational Speed(rpm) 10000
Features Easily changed due to having shaft. Application Has an umbrella shape, ideal for grinding the inside of a cylinder or the bottom.

Additional Products in this Category

Tech Support