(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cup Type Brush (Shaft Diameter 3 mm, Outer Diameter 13 mm) (133C-2)

Cup Type Brush (Shaft Diameter 3 mm, Outer Diameter 13 mm) 133C-2
  • Volume Discount

[Features]
· Easily changed due to having shaft.
· A cup type brush that is compact and easy to use with high-speed rotation.
[Applications]
· Cup type hence ideal for bottom/curved corner polishing.
· Ideal for flat and side polishing.
· Tool used: variable-speed type electric micro grinder.

Part Number

Configured Part Number is shown.

133C-2

Part Number
133C-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Wire diameter
(mm)
Hair material Abstract Trusco Code Mass
(g)
1 Piece(s)Available

7 Days or more

0.1Hard steel wirePeeling and polishing of metal products216-77015.3

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Outer Diameter(mm) 13 Shaft Diameter(mm) 3
Shaft length(mm) 40 Hair length(mm) 8 Max. Rotational Speed(rpm) 10000
Features Easily changed due to having shaft. Application Cup type hence ideal for bottom/curved corner polishing.

Please check the type/dimensions/specifications of the part 133C-2 in the Cup Type Brush (Shaft Diameter 3 mm, Outer Diameter 13 mm) series.

Products like this...

Part Number
133C-10
133C-11
133C-12
133C-3
133C-4
133C-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Wire diameter
(mm)
Hair material Abstract Trusco Code Mass
(g)
1 Piece(s)Available

7 Days or more

0.2Aramid FiberFinishing and cleaning molds258-99823.6
1 Piece(s)Available

7 Days or more

0.15Mono-EightFinishing and Cleaning with Reduced Static Electricity258-99913.6
1 Piece(s)Available

7 Days or more

0.3Nylon with abrasive grain #320Polishing of various metal products, deburring, and scale removal.272-71613.7
1 Piece(s)Available

7 Days or more

0.1BrassPolishing of brass, copper, and alloy products216-77194.3
1 Piece(s)Available

7 Days or more

0.1Stainless SteelPolishing stainless steel or aluminum products216-77274.9
1 Piece(s)Available

8 Days or more

0.25Nylon with Diamond Abrasive Grain #600For polishing metals and ceramic products258-99743.7

Additional Products in this Category

Tech Support