(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Wheel Brush
•Shaft Diameter (mm): 6
•Shaft Length (mm): 30
•Fitting Width (mm): 7
•Feature: This material has silicone carbide abrasive grains embedded into a nylon filament.
Part Number |
---|
11447 |
11448 |
11449 |
11450 |
11451 |
11453 |
11454 |
11455 |
Loading...
Product Type | Wheel Brush | Shaft Diameter(mm) | 6 | Shaft length(mm) | 30 |
---|---|---|---|---|---|
Features | This material has silicone carbide abrasive grains embedded into a nylon filament. | Application | Deburring, surface preparation, micro-deburring of hydraulic parts, etc. | Fitting Width(mm) | 7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy