(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Core wire is stainless steel and spirally fixed.
· Suitable for machining aluminum alloys, stainless steel, and general steel materials.
· It has a long total length (100 mm), and depths which are not supported using a normal brush can be machined.
[Applications]
· Ideal for deburring cylinder inner surfaces, screw holes, pipe inner surfaces, cross holes, or curved surfaces.
Part Number |
---|
51621 |
51622 |
51623 |
51626 |
51628 |
Loading...
Product Type | Torsional brush | Brush Long(mm) | 30 | Wire diameter(mm) | 0.1 |
---|---|---|---|---|---|
Shaft Diameter(mm) | 3 | Shaft length(mm) | 70 | Max. Rotational Speed(rpm) | 9000 |
Application | Ideal for deburring cylinder inner surfaces, screw holes, pipe inner surfaces, cross holes, or curved surfaces. | Features | Core wire is stainless steel and spirally fixed. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy