(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber/Plastic Durometer (Indicator Type)

Rubber/Plastic Durometer (Indicator Type)
  • Volume Discount

[Features]
· JIS K 6253 compliant durometer (hardness tester), the most frequently used durometer for general rubber.
· A friction pointer type which retains the maximum value.
· Conforms with standards as follows: JIS K 6253 (Type A), ISO 7619, ISO 868 and ASTM D 2240.
[Applications]
· Applicable materials: Rubber, tires, rubber hoses, soft plastic, etc.

PDF

Part Number

Configured Part Number is shown.

GS-719G

 
Part Number
GS-719G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Materials Rubber / Tire / rubber hose / Flexible Plastic Product Model Dial Spring Load Value(mN) 550~8050
Measuring Range(°) 0–100 Minimum graduation(°) 1 Width(mm) 60
Depth(mm) 23.5 Height(mm) 107.7 Trusco Code 103-0248
Mass(g) 208 Indenter shape 35° Conical Trapezoid Features JIS K6253 compliant durometer (hardness tester), the most frequently used durometer for general rubber.

Please check the type/dimensions/specifications of the part GS-719G in the Rubber/Plastic Durometer (Indicator Type) series.

Additional Products in this Category

Tech Support