(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brush Wheel

Brush Wheel
  • Volume Discount

[Features]
· The product is made with pig bristle with superior elasticity.
· The product is used with grinders fitted with a tapered thread.
· The product is a brush with superior abrasion resistance.
[Applications]
· Ideal for glazing and cleaning.
· Ideal for dental laboratory work and metal carving.
· Tool used: lathe motor.

Part Number

Configured Part Number is shown.

Part Number
BW-48
BW-58
BW-70
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Thickness
(mm)
Wooden base diameter
(mm)
Material Trusco Code Mass
1 Piece(s)Available

7 Days or more

481324Hog hair 1 row216-80146.5(g)
1 Piece(s)Available

7 Days or more

581830Hog hair 2 rows216-802213.5(g)
1 Piece(s)Available

7 Days or more

702435Hog hair 3 rows216-803125.0(g)

Loading...

  1. 1

Basic Information

Type Wooden handle brush Product wool material Hog hair Hole Diameter(mm) φ 5 to 7
Features The product is made with pig bristle with superior elasticity. The product is used with grinders fitted with a tapered thread. The product is a brush with superior abrasion resistance. Application Ideal for glazing or cleaning. Ideal for chasing or dental applications. Used tool: lathe motor. Max. Rotational Speed 3600rpm

Additional Products in this Category

Tech Support