(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Brush hairs are in a cylindrical shape, making it possible to clean inside relatively thin pipes.
· Twist brush made by twisting 4 wires, with a handle that is difficult to bend, making it suitable for hard work.
[Applications]
· Contamination cleaning, rust peeling, and burr removal on pipe interior.
Part Number |
---|
TB-2111 |
TB-2112 |
TB-2113 |
TB-2114 |
TB-2115 |
Loading...
Type | Torsional brush | Planting(mm) | 80 | Product wool material | Hog hair |
---|---|---|---|---|---|
Shaft Diameter(mm) | 4.1 | Wire diameter(mm) | - | Overall Length(mm) | 280 |
Features | Brush hairs are in a cylindrical shape, making it possible to clean inside relatively thin pipes. Twist brush made by twisting 4 wires, with a handle that is difficult to bend, making it suitable for hard work. | Application | Contamination cleaning, rust peeling, and burr removal on pipe interior. | Specifications | Double Wind (pig bristle) |
Shaft | Steel (Iron Wire) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy