(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Brush hairs are in a cylindrical shape, making it possible to clean inside relatively thin pipes.
· Twist brush, with excellent heat-resistance and chemical resistance.
[Applications]
· Contamination cleaning, rust peeling, and burr removal on pipe interior.
Type | Torsional brush | Planting(mm) | 80 | Product wool material | P.P.S |
---|---|---|---|---|---|
Shaft Diameter(mm) | 3.8 | Wire diameter(mm) | 0.15 | Overall Length(mm) | 280 |
Features | Brush hairs are in a cylindrical shape, making it possible to clean inside relatively thin pipes. Twist brush, with excellent heat-resistance and chemical resistance. | Application | Contamination cleaning, rust peeling, and burr removal on pipe interior. | Specifications | Single Wind (P.P.S) * P.P.S. Chemical fibers with excellent heat resistance and chemical resistance |
Shaft | Stainless steel (SUS304) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy