(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Hand-Planted Bamboo Brush Curved Handle for Professionals

Hand-Planted Bamboo Brush Curved Handle for Professionals
  • Volume Discount

[Features]
· It is a high-quality product hand-made by artisans.
· Has a large amount of bristles which are tough and do not easily come off.
[Applications]
· Cleaning, polishing, glazing, adhesive coating anywhere.

Part Number

Configured Part Number is shown.

TB-3025

Part Number
TB-3025
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Type Bamboo handle brush Number of lines(Rows) 4 Planting(mm) 66
Hair length(mm) 35 Product wool material Nylon 66 Wire diameter(mm) 0.2
Overall Length(mm) 320 Width(mm) 20 Trusco Code 258-9192
Mass 45(g) Features It is a high-quality product hand-made by artisans. It has a large amount of bristles which are tough and do not easily come off. Application Cleaning, polishing, glazing, adhesive coating anywhere.

Additional Products in this Category

Tech Support