(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Machine Assembled Brush, Bamboo, 295 mm Long

Machine Assembled Brush, Bamboo, 295 mm Long
  • Volume Discount

[Features]
· It is inexpensive and suitable for mass purchase.
[Applications]
· Cleaning, polishing, glazing, adhesive coating anywhere.

Part Number

Configured Part Number is shown.

TB-7025

Part Number
TB-7025
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Type Bamboo handle brush Number of lines(Rows) 4 Planting(mm) 62
Hair length(mm) 30 Product wool material Nylon 66 Wire diameter(mm) 0.3
Overall Length(mm) 320 Width(mm) 20 Trusco Code 258-8960
Mass 45(g) Features It is inexpensive and suitable for mass purchase. Application Cleaning, polishing, glazing, adhesive coating anywhere.

Please check the type/dimensions/specifications of the part TB-7025 in the Machine Assembled Brush, Bamboo, 295 mm Long series.

Additional Products in this Category

Tech Support