(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bamboo Toothpicks (for Rubber Glue) (Part Numbers)

Bamboo Toothpicks (for Rubber Glue)
  • Volume Discount

[Features]
· Ideal for detailed work as the area to hold is thinner (with neck).
· For rubber glue.
[Applications]
· Application of adhesive and others.

Part Number

Configured Part Number is shown.

TB-1011-10

Part Number
TB-1011-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Type Bamboo handle brush Number of lines(Rows) 4 Planting(mm) 38
Hair length(mm) 13 Product wool material Nylon 66 Wire diameter(mm) 0.2
Overall Length(mm) 240 Width(mm) 13 Trusco Code 258-8897
Mass 12(g) Features Ideal for detailed work as the area to hold is thinner (with neck). For rubber glue. Application Application of adhesive and others.

Please check the type/dimensions/specifications of the part TB-1011-10 in the Bamboo Toothpicks (for Rubber Glue) series.

Additional Products in this Category

Tech Support