(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bamboo Toothpicks (180 mm and 240 mm)

Bamboo Toothpicks (180 mm and 240 mm)
  • Volume Discount

[Features]
· It is the size of a toothbrush, and therefore suited for high-precision work.
· Pig bristles: Superior chemical resistance and generate less static electricity. Brass: Softer bristles compared to other metal wires so it is soft to the touch. Stainless steel: Bristles are harder compared to brass, and rust resistant.
[Applications]
· Hog bristle: adhesive application.
· Brass: polishing brass/copper products.
· Stainless steel: Polishing stainless steel/aluminum products.

Part Number

Configured Part Number is shown.

Part Number
TB-1006-30
TB-1006-40
TB-1008-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Planting
(mm)
Product wool material Wire diameter
(mm)
Overall Length
(mm)
Trusco Code Mass Hair material and others
1 Piece(s)Available

7 Days or more

30Stainless Steel0.10180258-878110(g)SUS304
1 Piece(s)Available

7 Days or more

30Brass0.15180258-877310(g)-
1 Piece(s)Available

7 Days or more

38Brass0.15240258-880315(g)-

Loading...

  1. 1

Basic Information

Type Bamboo handle brush Number of lines(Rows) 3 Hair length(mm) 12
Width(mm) 11 Features A tooth brush-size suitable for precise works. Pig bristles: Superior chemical resistance and generates less static electricity. Brass: Softer bristles compared to other metal wires so it is soft to the touch. Stainless steel: Bristles are coarser compare to brass, rust resistant. Application Hog hair: adhesive application. Brass: polishing brass/copper products. Stainless Steel: polishing stainless steel/aluminum products.

Additional Products in this Category

Tech Support