(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Channel Brush "J Type"

Channel Brush "J Type"
  • Volume Discount

[Features]
· Fits perfectly in the toolbox and is made for light work.
· Available in 6 material types, so you can use it for any maintenance task.
· Curved tip allows for cleaning areas like corners, which are normally difficult to clean.
[Applications]
· For tasks such as rust removal and deburring of metal products, as well as cleaning up coat peeling.

Part Number

Configured Part Number is shown.

Part Number
TB-2040
TB-2041
TB-2042
TB-2043
TB-2044
TB-2045
Part NumberMinimum order quantityVolume DiscountDays to Ship Product wool material Wire diameter
(mm)
Trusco Code Mass Hair material and others
1 Piece(s)Available

7 Days or more

Steel Wire0.2297-353762(g)-
1 Piece(s)Available

7 Days or more

Stainless Steel0.2297-356162(g)SUS304
1 Piece(s)Available

7 Days or more

Nylon 660.3297-358855(g)-
1 Piece(s)Available

7 Days or more

Wrapping0.17297-354562(g)-
1 Piece(s)Available

8 Days or more

Brass0.15297-355360(g)-
1 Piece(s)Available

7 Days or more

Hog hair-297-357055(g)-

Loading...

  1. 1

Basic Information

Type Channel Brush Number of lines(Rows) 1 Planting(mm) 80
Hair length(mm) 15 Material (handle) Steel Overall Length(mm) 230
Features Fits perfectly in the toolbox and is meant for light jobs. Suitable for 6 types of materials, and can be used for all types of maintenance jobs. Curved tip allows for cleaning areas like corners, that are normally difficult to clean. Application For tasks such as rust removal and deburring of metal products, as well as cleaning up coat peeling.

Additional Products in this Category

Tech Support